IESNA:LM-63-2002
[TEST]P1704733
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-24)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB6A-AMB-U-SLL
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 6SQUARE 196W  1590K FIXTURE w/ LEFT 90 DEG SPILL CONTROL DISTRIBUTION
[LAMP] (156) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.63A 196.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11235.7
TILT=NONE
156 -1 1 37 43 1 1 1.5000 1.0000 0.0000
1.000 1 196.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 359 360 
1894.2 2007.5 2131.7 2196.4 2234.2 2245.0 2228.8 2218.0 2201.8 2180.2 2185.6 2174.8 2201.8 2255.8 2336.7 2466.2 2617.3 2838.6 3130.0 
3653.5 4425.2 5785.1 7620.0 10048.4 11770.0 11257.3 9767.8 8154.2 6238.5 4328.1 2730.7 1316.8 361.6 140.3 54.0 5.4 0.0 
1894.2 2029.1 2137.0 2218.0 2239.6 2245.0 2223.4 2201.8 2174.8 2142.4 2137.0 2137.0 2147.8 2201.8 2255.8 2363.7 2514.8 2703.7 3005.9 
3432.2 4214.7 5450.6 7274.6 9692.3 11937.2 11775.3 10231.9 8596.8 6718.7 4943.3 3184.0 1505.6 415.5 156.5 59.4 5.4 0.0 
1894.2 2034.5 2147.8 2245.0 2266.6 2250.4 2212.6 2142.4 2072.3 2023.7 1985.9 1969.8 1953.6 1964.4 1985.9 2072.3 2185.6 2358.3 2633.5 
3027.5 3475.4 4268.7 5876.9 7835.8 10604.3 13146.1 11316.6 9800.2 8008.5 6330.2 4355.0 2369.1 609.8 178.1 70.2 10.8 0.0 
1894.2 2039.9 2201.8 2272.0 2255.8 2207.2 2083.1 1959.0 1840.2 1737.7 1662.1 1635.2 1597.4 1597.4 1635.2 1689.1 1807.9 2012.9 2315.1 
2736.1 3200.2 3631.9 4106.8 4765.2 5747.4 8569.8 10280.5 7976.2 6416.5 5213.1 4015.1 2595.8 1020.0 404.7 91.7 10.8 0.0 
1894.2 2039.9 2223.4 2272.0 2234.2 2104.7 1948.2 1802.5 1662.1 1543.4 1473.3 1408.5 1381.5 1376.1 1397.7 1473.3 1640.6 1959.0 2487.8 
3097.6 3761.4 4403.6 4970.3 5380.4 5952.4 7328.6 8963.7 8364.7 7220.6 5596.3 4490.0 3124.6 1467.9 690.8 367.0 10.8 0.0 
1894.2 2066.9 2250.4 2293.5 2201.8 2050.7 1851.0 1689.1 1559.6 1435.5 1343.7 1284.4 1235.8 1219.6 1241.2 1338.4 1613.6 2083.1 2854.8 
3766.8 4754.4 5812.1 6745.7 7501.3 8310.7 9886.5 11732.2 11564.9 10345.3 9082.5 5963.2 3815.4 2358.3 1268.2 474.9 16.2 0.0 
1894.2 2072.3 2261.2 2293.5 2180.2 1996.7 1818.6 1656.8 1511.0 1386.9 1284.4 1203.4 1149.5 1117.1 1144.1 1246.6 1543.4 2153.2 2978.9 
3961.1 5078.2 6443.5 7760.3 8969.1 10366.8 12136.9 13556.2 13243.2 10847.1 7301.6 5202.3 3135.4 1996.7 755.5 269.8 32.4 0.0 
1894.2 2066.9 2277.4 2298.9 2180.2 2007.5 1829.4 1651.4 1516.4 1386.9 1284.4 1214.2 1165.7 1144.1 1154.9 1235.8 1462.5 1959.0 2698.3 
3615.7 4662.6 5763.6 7209.8 8375.5 9740.8 11548.7 13140.7 12881.6 11564.9 9767.8 6481.3 4516.9 2396.1 1122.5 345.4 32.4 0.0 
1894.2 2061.5 2261.2 2304.3 2212.6 2045.3 1861.8 1710.7 1575.8 1473.3 1381.5 1306.0 1262.8 1252.0 1273.6 1338.4 1489.5 1786.3 2298.9 
2946.5 3653.5 4419.8 5142.9 5790.5 6481.3 7771.1 9147.2 8607.6 7895.2 6848.3 5677.2 3961.1 2147.8 1025.4 469.5 21.6 0.0 
1894.2 2056.1 2239.6 2304.3 2239.6 2110.1 1959.0 1840.2 1716.1 1635.2 1559.6 1511.0 1478.7 1467.9 1473.3 1500.3 1602.8 1753.9 2018.3 
2363.7 2844.0 3297.3 3675.1 4112.2 4624.9 6421.9 7441.9 6281.6 5752.8 5180.7 4457.6 2795.4 1592.0 528.9 156.5 21.6 0.0 
1894.2 2050.7 2201.8 2293.5 2282.8 2207.2 2120.9 2023.7 1942.8 1883.4 1834.8 1797.1 1770.1 1770.1 1786.3 1818.6 1905.0 2023.7 2212.6 
2433.9 2746.9 3211.0 4166.2 5671.8 8013.9 10215.7 9357.7 9012.3 8467.2 7700.9 6373.4 3858.6 2050.7 685.4 161.9 21.6 0.0 
1894.2 2039.9 2191.0 2266.6 2282.8 2223.4 2174.8 2131.7 2093.9 2045.3 2018.3 1991.3 2007.5 2018.3 2050.7 2104.7 2207.2 2363.7 2558.0 
2790.0 3167.8 3977.3 5348.0 7490.5 9805.6 10221.1 9686.9 8926.0 7970.8 6486.7 4738.2 2585.0 1322.2 453.3 134.9 21.6 0.0 
1894.2 2029.1 2153.2 2245.0 2266.6 2255.8 2223.4 2212.6 2212.6 2201.8 2207.2 2234.2 2261.2 2347.5 2450.0 2552.6 2714.5 2941.1 3200.2 
3545.6 4106.8 5223.9 6637.8 7997.7 8634.5 8326.9 7387.9 5920.1 4554.7 3092.2 1856.4 782.5 394.0 172.7 75.6 21.6 0.0 
1894.2 1991.3 2093.9 2169.4 2196.4 2207.2 2223.4 2261.2 2277.4 2320.5 2358.3 2439.3 2531.0 2698.3 2827.8 2962.7 3103.0 3275.7 3470.0 
3621.1 3810.0 4144.6 4349.6 4031.2 3389.1 2460.8 1548.8 906.6 620.6 431.7 280.6 183.5 129.5 86.3 48.6 21.6 0.0 
1894.2 1969.8 2018.3 2072.3 2099.3 2115.5 2115.5 2142.4 2158.6 2153.2 2169.4 2169.4 2185.6 2228.8 2298.9 2277.4 2196.4 2034.5 1856.4 
1619.0 1424.7 1252.0 1171.1 1100.9 1009.2 901.2 771.7 609.8 453.3 356.2 280.6 205.1 124.1 75.6 43.2 21.6 0.0 
1894.2 1932.0 1942.8 1953.6 1985.9 1991.3 2002.1 2012.9 1980.5 1921.2 1813.3 1699.9 1586.6 1467.9 1403.1 1408.5 1397.7 1354.5 1252.0 
1144.1 1046.9 998.4 944.4 917.4 901.2 841.9 755.5 669.2 539.7 437.1 296.8 194.3 129.5 86.3 43.2 21.6 0.0 
1894.2 1888.8 1856.4 1824.0 1851.0 1888.8 1905.0 1894.2 1829.4 1705.3 1538.0 1424.7 1354.5 1316.8 1273.6 1252.0 1219.6 1187.2 1133.3 
1036.1 928.2 798.7 723.1 712.3 744.7 760.9 744.7 690.8 604.4 453.3 361.6 296.8 221.3 113.3 48.6 21.6 0.0 
1894.2 1861.8 1786.3 1737.7 1726.9 1775.5 1834.8 1851.0 1802.5 1721.5 1602.8 1516.4 1435.5 1376.1 1316.8 1235.8 1138.7 1052.3 960.6 
874.2 782.5 685.4 609.8 566.6 539.7 534.3 545.1 534.3 491.1 426.3 350.8 280.6 210.5 134.9 86.3 27.0 0.0 
1894.2 1813.3 1710.7 1613.6 1586.6 1656.8 1759.3 1883.4 1942.8 1921.2 1813.3 1651.4 1532.6 1440.9 1327.6 1219.6 1106.3 993.0 906.6 
814.9 733.9 674.6 647.6 626.0 582.8 539.7 469.5 426.3 383.2 356.2 313.0 253.6 167.3 118.7 64.8 27.0 0.0 
1894.2 1802.5 1646.0 1538.0 1473.3 1511.0 1656.8 1872.6 2072.3 2088.5 1969.8 1791.7 1608.2 1451.7 1333.0 1198.0 1079.3 966.0 879.6 
793.3 744.7 712.3 685.4 674.6 653.0 593.6 539.7 485.7 431.7 383.2 329.2 253.6 183.5 129.5 64.8 27.0 0.0 
1894.2 1764.7 1586.6 1473.3 1397.7 1392.3 1494.9 1694.5 1921.2 2034.5 1985.9 1818.6 1597.4 1430.1 1300.6 1198.0 1084.7 982.2 895.8 
836.5 798.7 777.1 760.9 750.1 723.1 669.2 599.0 528.9 474.9 420.9 367.0 291.4 205.1 129.5 48.6 27.0 0.0 
1894.2 1780.9 1581.2 1457.1 1370.7 1349.1 1424.7 1570.4 1743.1 1872.6 1840.2 1705.3 1511.0 1343.7 1241.2 1144.1 1057.7 998.4 928.2 
879.6 841.9 814.9 804.1 787.9 766.3 707.0 626.0 550.5 485.7 431.7 377.8 302.2 215.9 124.1 54.0 27.0 0.0 
1894.2 1748.5 1565.0 1435.5 1338.4 1322.2 1365.3 1473.3 1575.8 1646.0 1635.2 1484.1 1343.7 1203.4 1133.3 1084.7 1041.5 993.0 944.4 
895.8 863.5 847.3 847.3 836.5 809.5 739.3 653.0 566.6 507.3 442.5 388.6 318.4 221.3 134.9 54.0 27.0 0.0 
1894.2 1737.7 1554.2 1408.5 1311.4 1289.8 1311.4 1354.5 1397.7 1403.1 1365.3 1289.8 1154.9 1063.1 1014.6 993.0 971.4 960.6 917.4 
879.6 868.9 879.6 885.0 879.6 841.9 782.5 690.8 604.4 534.3 464.1 404.7 329.2 242.8 156.5 64.8 21.6 0.0 
1894.2 1732.3 1527.2 1381.5 1306.0 1284.4 1306.0 1338.4 1349.1 1338.4 1284.4 1208.8 1117.1 1025.4 971.4 922.8 901.2 874.2 831.1 
814.9 820.3 841.9 858.1 841.9 820.3 777.1 701.6 604.4 528.9 453.3 394.0 318.4 221.3 145.7 70.2 21.6 0.0 
1894.2 1710.7 1521.8 1386.9 1300.6 1279.0 1311.4 1333.0 1338.4 1322.2 1257.4 1181.9 1084.7 1003.8 928.2 874.2 836.5 809.5 771.7 
750.1 777.1 798.7 814.9 825.7 798.7 755.5 674.6 599.0 507.3 437.1 334.6 269.8 194.3 118.7 64.8 16.2 0.0 
1894.2 1710.7 1516.4 1386.9 1311.4 1300.6 1311.4 1349.1 1343.7 1327.6 1262.8 1176.5 1090.1 1003.8 922.8 858.1 825.7 798.7 760.9 
739.3 760.9 793.3 820.3 825.7 793.3 739.3 669.2 604.4 507.3 404.7 334.6 264.4 188.9 118.7 48.6 16.2 0.0 
1894.2 1726.9 1521.8 1392.3 1327.6 1311.4 1349.1 1386.9 1386.9 1359.9 1295.2 1219.6 1122.5 1025.4 955.2 906.6 879.6 847.3 804.1 
793.3 809.5 831.1 836.5 825.7 809.5 760.9 707.0 609.8 539.7 469.5 377.8 302.2 221.3 151.1 59.4 16.2 0.0 
1894.2 1716.1 1543.4 1408.5 1354.5 1343.7 1381.5 1424.7 1446.3 1419.3 1359.9 1268.2 1144.1 1046.9 1009.2 987.6 960.6 928.2 874.2 
852.7 863.5 868.9 858.1 852.7 831.1 782.5 701.6 626.0 555.8 496.5 437.1 350.8 264.4 167.3 75.6 16.2 0.0 
1894.2 1732.3 1559.6 1440.9 1376.1 1381.5 1451.7 1527.2 1586.6 1602.8 1543.4 1386.9 1241.2 1144.1 1095.5 1057.7 1030.7 982.2 928.2 
901.2 890.4 879.6 868.9 847.3 809.5 755.5 680.0 604.4 555.8 501.9 431.7 350.8 269.8 172.7 64.8 21.6 0.0 
1894.2 1764.7 1602.8 1484.1 1440.9 1467.9 1565.0 1716.1 1883.4 1921.2 1775.5 1597.4 1462.5 1322.2 1230.4 1144.1 1068.5 971.4 917.4 
874.2 847.3 820.3 798.7 777.1 739.3 685.4 626.0 561.2 523.5 469.5 399.3 340.0 248.2 140.3 59.4 27.0 0.0 
1894.2 1775.5 1629.8 1516.4 1484.1 1516.4 1640.6 1861.8 2045.3 2029.1 1888.8 1710.7 1548.8 1392.3 1284.4 1160.3 1063.1 966.0 879.6 
841.9 809.5 782.5 755.5 733.9 696.2 647.6 599.0 545.1 501.9 453.3 383.2 318.4 237.4 124.1 59.4 27.0 0.0 
1894.2 1780.9 1640.6 1548.8 1521.8 1559.6 1737.7 1975.2 2110.1 2083.1 1910.4 1732.3 1548.8 1419.3 1279.0 1165.7 1052.3 944.4 847.3 
809.5 777.1 750.1 723.1 701.6 663.8 631.4 582.8 534.3 496.5 442.5 377.8 313.0 232.1 129.5 59.4 32.4 0.0 
1894.2 1802.5 1699.9 1635.2 1624.4 1689.1 1845.6 2039.9 2061.5 1964.4 1829.4 1683.7 1538.0 1413.9 1279.0 1171.1 1068.5 960.6 868.9 
777.1 733.9 707.0 685.4 669.2 626.0 593.6 555.8 507.3 469.5 420.9 350.8 291.4 215.9 145.7 64.8 32.4 0.0 
1894.2 1818.6 1748.5 1705.3 1721.5 1797.1 1861.8 1905.0 1861.8 1786.3 1683.7 1597.4 1489.5 1403.1 1289.8 1187.2 1090.1 993.0 901.2 
809.5 723.1 685.4 658.4 636.8 604.4 550.5 496.5 453.3 431.7 404.7 361.6 280.6 205.1 140.3 70.2 27.0 0.0 
1894.2 1851.0 1807.9 1775.5 1807.9 1851.0 1872.6 1802.5 1699.9 1608.2 1548.8 1484.1 1424.7 1354.5 1273.6 1192.6 1133.3 1063.1 987.6 
901.2 782.5 680.0 631.4 604.4 599.0 626.0 658.4 663.8 572.0 501.9 431.7 350.8 259.0 178.1 80.9 21.6 0.0 
1894.2 1883.4 1867.2 1861.8 1878.0 1905.0 1894.2 1834.8 1716.1 1570.4 1457.1 1386.9 1338.4 1306.0 1284.4 1284.4 1284.4 1257.4 1133.3 
1014.6 901.2 804.1 793.3 836.5 852.7 858.1 814.9 707.0 588.2 431.7 361.6 280.6 194.3 97.1 48.6 16.2 0.0 
1894.2 1926.6 1932.0 1932.0 1942.8 1964.4 1953.6 1942.8 1872.6 1786.3 1694.5 1597.4 1521.8 1473.3 1457.1 1440.9 1386.9 1300.6 1203.4 
1106.3 1079.3 1057.7 1025.4 1020.0 976.8 868.9 733.9 609.8 474.9 361.6 242.8 183.5 118.7 70.2 32.4 10.8 0.0 
1894.2 1937.4 1991.3 1991.3 2012.9 2007.5 2029.1 2029.1 2029.1 2045.3 2045.3 2083.1 2153.2 2234.2 2277.4 2255.8 2137.0 1980.5 1807.9 
1624.4 1489.5 1408.5 1295.2 1149.5 998.4 831.1 663.8 485.7 377.8 291.4 226.7 156.5 97.1 59.4 27.0 10.8 0.0 
1894.2 1975.2 2050.7 2104.7 2110.1 2126.3 2142.4 2158.6 2180.2 2223.4 2288.2 2406.9 2547.2 2709.1 2876.4 3011.3 3194.8 3389.1 3577.9 
3864.0 4349.6 4835.3 4975.7 4479.2 3437.6 2207.2 1127.9 717.7 442.5 286.0 205.1 151.1 102.5 64.8 27.0 5.4 0.0 
1894.2 1991.3 2104.7 2164.0 2201.8 2223.4 2218.0 2228.8 2234.2 2261.2 2298.9 2358.3 2466.2 2585.0 2752.3 2930.3 3140.8 3443.0 3847.8 
4446.8 5310.2 6821.3 8488.8 9541.2 9476.4 8251.4 6513.7 4986.4 3200.2 1656.8 798.7 329.2 178.1 97.1 37.8 5.4 0.0 
1894.2 2002.1 2120.9 2191.0 2223.4 2245.0 2234.2 2218.0 2212.6 2196.4 2212.6 2223.4 2266.6 2325.9 2444.7 2552.6 2736.1 2968.1 3297.3 
3793.8 4646.5 5963.2 8057.1 10156.4 11618.8 10777.0 9055.5 7673.9 5693.4 3923.3 2261.2 1122.5 269.8 134.9 48.6 5.4 0.0 
1894.2 2007.5 2131.7 2196.4 2234.2 2245.0 2228.8 2218.0 2201.8 2180.2 2185.6 2174.8 2201.8 2255.8 2336.7 2466.2 2617.3 2838.6 3130.0 
3653.5 4425.2 5785.1 7620.0 10048.4 11770.0 11257.3 9767.8 8154.2 6238.5 4328.1 2730.7 1316.8 361.6 140.3 54.0 5.4 0.0 
